NCV12711 EVB 12V/1A Primary side regulation without AUX winding

Overview

The evaluation board NCV12711FLOATGEVB is wide input range primary-side-regulated flyback converter without auxiliary winding for automotive applications capable deliver up to 12W (12V/1A) on its output.
The converter is built with the NCV12711 operated in current-mode control at 100 kHz. This control circuit offers many features to build an energy-efficient converter with all the needed protections like cycle-by-cycle current limit with a 250-mV sense voltage, over-current protection (OCP) and over-voltage protection (OVP) on the VCC pin.
The controller drives an N-channel MOSFET placed between the input voltage and the transformer to have primary side regulation directly from the primary winding.

  • Internal 20-mA current source for lossless start-up sequence and self-supply operation
  • Smooth start-up sequence with frequency sweep
  • Internal operational amplifier with precise 2.5-V reference voltage
  • Current-mode control operation
  • Short circuit protection
  • Over voltage protection
  • Input Voltage UVLO with Hysteresis
  • Shutdown threshold for external disable
  • 0% duty ratio mode for low standby power
  • Single Resistor Programmable Oscillator
  • User-Adjustable Soft-Start Ramp

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCV12711 EVB 12V/1A Primary side regulation without AUX winding

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV12711_LTSPICE_MODEL

0

Models

64.51 KB

EN

Models

July 04, 2023

More Details

NCV12711FLOATGEVB_SCHEMATIC

1

Eval Board: Schematic

348.16 KB

EN

Eval Board: Schematic

August 23, 2022

More Details

NCV12711FLOATGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

486.4 KB

EN

Eval Board: Test Procedure

August 23, 2022

More Details

NCV12711FLOATGEVB_BOM_ROHS

0

Eval Board: BOM

287.74 KB

EN

Eval Board: BOM

August 23, 2022

More Details

NCV12711FLOATGEVB_GERBER

1

Eval Board: Gerber

282.62 KB

EN

Eval Board: Gerber

August 23, 2022

More Details

Show More