NCS35011 EVK

Overview

The NCS35011GEVK evaluation board demonstrates the functionality of the NCS35011 lithium-ion battery manager. The NCS35011 manages packs with 3 to 5 series-connected cells.
Each cell in the battery pack is monitored for an over-voltage (OV) and under-voltage (UV) condition. Upon detecting an over-voltage, the ODI pin is asserted, indicating the fault condition. It stays asserted until the fault is cleared.
When an under-voltage condition is detected, the UDI pin is also asserted. In contrast to ODI, the fault indication is not static but pulsed. The pulse width is pre-set in the protector. Both OV and UV detections have a factory-configured detection delay time before a fault is signalled.
The NCS35011 also offers an accurate state-of-charge indication through up to 5 LED outputs.

  • Over-Voltage (OV) and Under-Voltage (UV) detection
  • Protection for 3, 4 and 5 Series Cells
  • State of Charge (SoC) indication with high tolerant LEDs for 3, 4, and 5 LED options
  • Configurable fault Outputs (Push-Pull or Open Drain Active High or Low)
  • High-accuracy cell-voltage measurement: �5mV
  • Low Power Consumption Icc=4μA
  • Input BAT voltage range 4V to 25V, tolerant to 65V for increased immunity to surge
  • Extended junction temperature range to 125°C

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCS35011 EVK

Evaluation Board

No

Active

$79.998

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCS35011GEVK_GERBER_FILES

3

Eval Board: Gerber

53.25 KB

EN

Eval Board: Gerber

March 23, 2023

More Details

EVBUM2847/D

0

Data Sheet

558.08 KB

EN

Data Sheet

October 01, 2022

More Details

Show More