NCP81428 and NCP81418 Evaluation Board

Overview

  • Server and High-performance computing
  • Data Storage
  • Base Station
  • Industrial Applications
  • Programmable Auto Retry/Latch Off Options
  • Fault Event and Peak Current Recording
  • Excessive Soft-start Duration Protection
  • Internal FET Health Diagnostics
  • FAULT#_C& FAULT#_D Multi-purpose Pins
  • Over-temperature Shutdown
  • Excellent Current Balancing in Parallel Operations
  • Parallel Operation for High Current Applications
  • 10-bit ADC for IOUT, VIN, IOUT_PK, VOUT, VTEMP
  • 3 OCPs with Programmable Levels and Timers
  • PMBus 1.4 Compliant for Telemetry
  • Programmable VIN Under Voltage Warning and Over Voltage Fault
  • External Soft-Start Programming
  • Output Pulldown Selection Via PMBus
  • Enabled by Pin Assertion and/or Through PMBus
  • Up to 30V Standby (PowerFet Off) Operation
  • VIN Operating Range: 4.5 to 18V
  • Up to 160A Peak Output Current, 100A Continuous
  • 0.65mOhm Smart Fuse Rds on
  • Soft Start Current Balancing Between Parallel Units
  • (TWI) Two Wire Interface between Master and Slave(s)
  • Co-packaged Power Switch, Hotswap Controller and NVM

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP81418GEVK

NCP81428 and NCP81418 Evaluation Board

Evaluation Kit

No

Active

$287.9928

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP81418GEVK GUI

2

Software

374.3 MB

EN

Software

April 01, 2025

More Details

EVBUM2928/D

3

Eval Board: Manual

789.5 KB

EN

Eval Board: Manual

May 01, 2026

More Details

NCP81418GEVK_TEENSY_GERBER

0

Eval Board: Gerber

54.27 KB

EN

Eval Board: Gerber

April 15, 2025

More Details

NCP81418GEVK_TEST_PROCEDURE

0

Eval Board: Test Procedure

167.94 KB

EN

Eval Board: Test Procedure

June 06, 2025

More Details

NCP81418GEVK_BOM_ROHS

1

Eval Board: BOM

15.36 KB

EN

Eval Board: BOM

April 15, 2025

More Details

NCP81418GEVK_GERBER

0

Eval Board: Gerber

1.31 MB

EN

Eval Board: Gerber

April 10, 2025

More Details

NCP81418GEVK_SCHEMATIC

1

Eval Board: Schematic

797.7 KB

EN

Eval Board: Schematic

June 06, 2025

More Details

Show More