NCP59801 WDFNW6 2x2 ADJ EVAL BOARD

Overview

The demo board supports the PMOS LDO regulator NCP59801 in WDFN2 2 x 2 mm package with adjustable output voltage and input voltage in range from 1.6 V up to 5.5 V. It is a 1000 mA very low dropout device equipped with PMOS pass transistor.
The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP59801 features low IQ consumption.
The device is available with or without active discharge feature.

Size: 50mm x 50mm x 12mm

  • Communication Systems
  • In-Vehicle Networking
  • Telematics, Infotainment and Clusters
  • General Purpose Automotive
  • Input Voltage Range: 1.6 V to 5.5 V
  • Adjustable Output Voltage from 0.6 V up to 5.0 V
  • 1.0% Accuracy over Temperature, 0.7% VOUT @ 25°C
  • Ultra-Low Dropout: Typ. 120 mV at 1000 mA
  • Very Low Bias Input Current of Typ. 35 uA
  • Logic Level Enable Input for ON/OFF Control
  • Output Active Discharge Option Available
  • Stable with a 4.7 uF Ceramic Capacitor
  • Available in WDFN6 2 mm x 2 mm x 0.75 mm Package
  • This is a Pb-Free Device

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP59801MTADJTAGEVB

NCP59801 WDFNW6 2x2 ADJ EVAL BOARD

Evaluation Board

No

Active

$66.665

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP59801MTADJTAGEVB_GERBER

0

Eval Board: Gerber

67.58 KB

EN

Eval Board: Gerber

August 03, 2022

More Details

NCP59801MTADJTAGEVB_SCHEMATIC

0

Eval Board: Schematic

30.72 KB

EN

Eval Board: Schematic

August 03, 2022

More Details

NCP59801MTADJTAGEVB_BOM_ROHS

0

Eval Board: BOM

216.06 KB

EN

Eval Board: BOM

August 03, 2022

More Details

NCP59801MTADJTAGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

140.29 KB

EN

Eval Board: Test Procedure

August 03, 2022

More Details

Show More