NCP51100 EVB

Overview

The NCP51100 2 A gate driver is designed to drive an N-channel enhancement-mode MOSFET in low -side switching applications by providing high peak current pulses during the short switching intervals. The driver is available with TTL input thresholds. Internal circuitry provides an under-voltage lockout function by holding the output LOW until the supply voltage is within the operating range. The NCP51100 delivers fast MOSFET switching performance, which helps maximize efficiency in high frequency power converter designs. NCP51100 drivers incorporate MillerDriveTM architecture for the final output stage. This bipolar?MOSFET combination provides high peak current during the Miller plateau stage of the MOSFET turn-on / turn-off process to minimize switching loss, while providing rail-to-rail voltage swing and reverse current capability. The NCP51100 is available in industry standard, 5-pin, SOT23.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCP51100GEVB

NCP51100 EVB

Evaluation Board

No

Active

$46.6655

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP51100EVB_SCHEMATIC.pdf

1

Eval Board: Schematic

323.58 KB

EN

Eval Board: Schematic

December 14, 2021

More Details

NCP51100GEVB_BOM_ROHS.pdf

0

Eval Board: BOM

487.42 KB

EN

Eval Board: BOM

December 14, 2021

More Details

EVBUM2801/D

0

Eval Board: Manual

1.69 MB

EN

Eval Board: Manual

June 01, 2021

More Details

NCP51100GEVB_GERBER.zip

0

Eval Board: Gerber

204.8 KB

EN

Eval Board: Gerber

December 14, 2021

More Details

Show More