1.5 A DFN Evaluation Board

Overview

The NCP382 is a single input dual outputs high side power distribution switch designed for applications where heavy capacitive loads and short circuits are likely to be encountered, incorporating two 80mΩ, P-channel MOSFETs in a single package.

The device limits the output current to a desired level by switching into a constant current mode when the output load exceeds the current limit threshold or a short is present. The current limit threshold is internally fixed. The power switches rise and fall times are controlled to minimize current ringing during switching. The FLAG logic output asserts low during overcurrent and over temperature conditions. The switch is controlled by a logic enable input active high or low.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

1.5 A DFN Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP382HMN15AGEVB_GERBER.ZIP

0

Eval Board: Gerber

119.81 KB

EN

Eval Board: Gerber

July 24, 2012

More Details

NCP382HMN15AGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

59.39 KB

EN

Eval Board: BOM

July 24, 2012

More Details

NCP382HMN15AGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

54.27 KB

EN

Eval Board: Test Procedure

July 24, 2012

More Details

NCP382HMN15AGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

32.77 KB

EN

Eval Board: Schematic

July 24, 2012

More Details

Show More