NCP130AMX080TC Bias Rail LDO Regulator Demo Board

Overview

The demo board supports the Bias Rail LDOregulator NCP130 in XDFN6 1.2 x 1.2 mmpackage with Output Voltage 0.8 V and BiasVoltage in range from 2.4 V up to 5.5 V. It isa 300 mA very low dropout device equippedwith NMOS pass transistor and a separate biassupply voltage rail. The device provides verystable, accurate output voltage with low noisesuitable for space constrained, noise sensitiveapplications. In order to optimize performancefor battery operated portable applications, theNCP130 features low IQ consumption. Thedevice is available with or without activedischarge feature.

Size: 50mm x 50mm x 12mm

  • Battery-powered Equipment
  • Smartphones, Tablets
  • Cameras, DVRs, STB and Camcorders
  • Input Voltage Range: 0.8 V to 5.5 V
  • Bias Voltage Range: 2.4 V to 5.5 V
  • Fixed Output Voltage device
  • ±1.5% Accuracy over Temperature, 0.5% VOUT @ 25°C
  • Ultra-Low Dropout: 150 mV Maximum at 300 mA
  • Very Low Bias Input Current of Typ. 80 uA
  • Very Low Bias Input Current in Disable Mode: Typ. 0.5 uA
  • Logic Level Enable Input for ON/OFF Control
  • Output Active Discharge Option Available
  • Stable with a 1 uF Ceramic Capacitor
  • Available in XDFN6 1.2 mm x 1.2 mm x 0.37 mm Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCP130AMX080TC Bias Rail LDO Regulator Demo Board

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP130AMX080TCGEVB_BOM_ROHS

0

Eval Board: BOM

29.7 KB

EN

Eval Board: BOM

March 01, 2021

More Details

NCP130AMX080TCGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

73.73 KB

EN

Eval Board: Test Procedure

March 01, 2021

More Details

NCP130AMX080TCGEVB_GERBER

0

Eval Board: Gerber

30.72 KB

EN

Eval Board: Gerber

March 01, 2021

More Details

NCP130AMX080TCGEVB_SCHEMATIC

0

Eval Board: Schematic

39.94 KB

EN

Eval Board: Schematic

March 01, 2021

More Details

Show More