PoE-PD Converter REF Design 12V-25W, incl AUX input, IEEE 802.3at

Overview

The NCP1083REF12VC4GEVB board allows easy implementation and evaluation of
a Power-over-Ethernet powered equipment that is able to operate with an assigned ,
power level up to 25.5 W. The evaluation board is based on PoE Powered Device
controller NCP1083 with integrated PoE PD interface controller and Flyback DC/DC controller. The Flyback converter on this NCP1083 based reference design generates
a 12 V output voltage that is isolated from the Ethernet link conductors.

The NCP1083REF12VC4GEVB board is designed as a PoE splitter: having a PoE - enabled Ethernet port as input and generating an isolated 12 V supply while passing through the data to another Ethernet port.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

PoE-PD Converter REF Design 12V-25W, incl AUX input, IEEE 802.3at

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP1083REF12VC4GEVB_BOM_ROHS

1

Eval Board: BOM

171.01 KB

EN

Eval Board: BOM

September 02, 2022

More Details

NCP1083REF12VC4GEVB_GERBER

0

Eval Board: Gerber

1.04 MB

EN

Eval Board: Gerber

September 02, 2022

More Details

EVBUM2850/D

0

Eval Board: Manual

884.74 KB

EN

Eval Board: Manual

November 01, 2022

More Details

NCP1083REF12VC4GEVB_SCHEMATIC

0

Eval Board: Schematic

842.75 KB

EN

Eval Board: Schematic

September 02, 2022

More Details

Show More