NCN5140S KNX System-in-Package 8 Button Switch Certified Eval Board

Overview

The NCN5140BSCGEVB is a KNX-certified rocker button evaluation board. Built around the NCN5140S KNX System-in-Package, it provides an easy entry point into the KNX network.The maximum pre-certified configuration consists of 8 buttons and 8 RGB LEDs. Simple registration of a derived product is sufficient to obtain KNX certification of a customized KNX touch switch.

  • Up to 8 rocker button KNX wall switches
  • RGB LEDs illuminating the touch buttons
  • Building Automation & Smart Home
  • Smart Lighting Switches
  • Shutters and Blinds Control
  • Ventilation Control
  • Fully-certified KNX switch application: - Certified Physical Layer - Certified KNX Stack
  • Pre-certified Hardware & Software:Up to 8 rocker buttons with RGB LEDs
  • Very high degree of integration
  • Low BOM cost, cost reduction
  • Fast time to market, reduced R&D effort
  • Improved slim-line aesthetics

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCN5140S KNX System-in-Package 8 Button Switch Certified Eval Board

Evaluation Board

No

Active

$67.85

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCN5140BSCGEVB_SCHEMATIC

0

Eval Board: Schematic

573.44 KB

EN

Eval Board: Schematic

August 05, 2021

More Details

NCN5140BSCGEVB_GERBER.zip

0

Eval Board: Gerber

3.31 MB

EN

Eval Board: Gerber

August 05, 2021

More Details

Show More