NCL31010GEVK: PoE Interface Intelligent LED Driver Evaluation Kit, IEEE 802.3bt, with Active Bridges

The NCL310xx family of intelligent LED drivers target high efficiency, single or multi-channel, connected luminaire applications. Ideally suited for Visible Light Communication and managed lighting systems, capable of handling 100W+, the NCL31010 incorporates an IEEE802.3bt certified PoE-PD interface and a high efficiency buck LED driver, supporting high-linearity high-bandwidth analog, PWM, as well as digital dimming, down to zero current.
Featuring a very high degree of integration, two auxiliary DC-DC converters are provided to power a microcontroller, sensors and additional peripherals. Including accurate metrology to measure and report back the input and output current and voltage, LED temperature and DC-DC voltages, while a whole range of fault protections and diagnostics cover device, application and user safety.

The Evaluation Kit includes:
NCL31010REFGEVB: PoE I/f Intelligent LED Driver Reference Design (1-inch formfactor)
NCL31010AASGEVB: PoE LED Driver Arduino Adapter Shield
• Loop-trough Ethernet Cable (RJ45)
Features and Applications

Features

  • High efficiency active bridges
  • Class 6 / 60W LED drive capability
  • RJ45 data pass through connector
  • Communication & control interface
  • EMI/EMC optimized
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCL31010GEVK Active
Pb-free
PoE Interface Intelligent LED Driver Evaluation Kit, IEEE 802.3bt, with Active Bridges 2N7002L BAS21AHT1G
BAS40P2T5G BC846BPDW1T1G
BSS84LT1G FDC8602
FDMA037N08LC FDMC8622
FDMQ8205A FSA4157P6X
FXMA2102L8X FXMAR2102L8X
MBR120VLSFT1G MMBZ27VALT1G
NC7SV125P5X NCL31010MNITWG
NCV303LSN27T1G NL17SZ125DFT2G-F22038
NLASB3157DFT2G NRVTSA4100ET3G
NSPM0051MUT5G NSPM0061MUT5G
NSR02100HT1G NSR0240P2T5G
NVTFS6H888NLTAG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCL31010 Evaluation Kit User's Manual EVBUM2824/D - 4300 KB  0 
Eval Board: BOM NCL31010AASGEVB Bill of Materials (ROHS Compliant) NCL31010AASGEVB_BOM_ROHS - 201 KB  0 
Eval Board: Gerber NCL31010AASGEVB Gerber Layout Files (Zip Format) NCL31010AASGEVB_GERBER - 878 KB  0 
Eval Board: Schematic NCL31010AASGEVB Schematic NCL31010AASGEVB_SCHEMATIC - 839 KB  0 
Eval Board: BOM NCL31010REFGEVB Bill of Materials (ROHS Compliant) NCL31010REFGEVB_BOM_ROHS - 203 KB  0 
Eval Board: Gerber NCL31010REFGEVB Gerber Layout Files (Zip Format) NCL31010REFGEVB_GERBER - 1440 KB  0 
Eval Board: Schematic NCL31010REFGEVB Schematic NCL31010REFGEVB_SCHEMATIC - 1008 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.