Power Factor Corrected Quasi-Resonant Evaluation Board

Overview

The NCL30188FLYGEVB Evaluation Board is an Ac-Dc power factor corrected flyback controller targeting isolated and non−isolated buck-boost/SEPIC constant current LED drivers. The controller operates in a quasi−resonant mode to provide optimal efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact, space efficient designs.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Power Factor Corrected Quasi-Resonant Evaluation Board

Evaluation Board

No

Active

$100

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCL30188FLYGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

211.97 KB

EN

Eval Board: Test Procedure

June 22, 2017

More Details

NCL30188FLYGEVB_SCHEMATIC

0

Eval Board: Schematic

161.79 KB

EN

Eval Board: Schematic

June 22, 2017

More Details

NCL30188FLYGEVB_GERBER

0

Eval Board: Gerber

211.97 KB

EN

Eval Board: Gerber

June 22, 2017

More Details

NCL30188FLYGEVB_BOM_ROHS

0

Eval Board: BOM

37.89 KB

EN

Eval Board: BOM

June 22, 2017

More Details

EVBUM2551/D

0

Eval Board: Manual

1.1 MB

EN

Eval Board: Manual

November 01, 2019

More Details

Show More