Interactive Block Diagrams

Our Interactive Block Diagram tool is as easy to use as 1, 2, 3. With a vast variety of diagrams to choose from, you are able to experience the full breadth of the ON Semiconductor product portfolio in a clear, concise mapped out system level block diagram. If you are new to ON Semiconductor, or are simply looking for some inspiration to power your next major project, check out our interactive block diagrams and create your own bill of materials (BOM) worksheet today.

To get started:

  1. Select your diagram of interest within an application,
  2. Add the parts that you want from within the blocks,
  3. Download your worksheet.
2 Add a part
Interactive Block Diagram: 48 V DC-DC Conversion

ON Semiconductor provides a complete 48V DC-DC systems solution with the wide portfolio of power MOSFETs, gate drivers, DC-DC converters, in addition to communication interfaces.

You have selected:
Discrete Driver
You haven’t selected any block
Includes high side and low side gate-drive IC designed for high voltage, high-speed, driving MOSFETs operating up to 80 V, monolithic high-side gate drive IC, which can drive high-speed MOSFETs and IGBTs that operate up to +600V, and wide portfolio of power MOSFETs.
Select "□" next to product and then Add to Worksheet button.
3 Download the worksheet
Worksheet Preview:
Application Block Product Taxonomy Part
{"segmentId":1,"diagramId":164,"blockId":18162}
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.