Design Notes

Previously Viewed Products
Clear List

Design Notes for  Voltage Regulation (Switching) (Show All)

Page size: 
1 - 27 of 27    [  1 ]  
Document Title
Document ID/Size
Revision
NCP1011: Efficient, Low Cost, Low Standby Power (<100 mW), 2.5 W CCCV Charger DN06017/D (62.0kB) 1
NCP1012: 1 W, Dual Output, Off-line Converter DN06002/D (64.0kB) 1
NCP1012: 3.6 W Auxiliary Power Supply for Appliances / White Goods DN06013/D (53.0kB) 0
NCP1013: Universal Input, 5 W, LED Ballast DN06027/D (192.0kB) 1
NCP1014, NSI45025: Universal Off-Line LED String Driver with PFC DN06065/D (105.0kB) 2
NCP1014: 10 W, 3-Output Off-line Power Supply DN06005/D (59.0kB) 0
NCP1014: 10 W, Dual Output Power Supply DN06020/D (62.0kB) 1
NCP1014: 12 Watt Mini Boost Power Factor Corrector for LED applications DN06064/D (56.0kB) 1
NCP1014: 5 V, 400 mA Current Boosted Buck Converter DN06052/D (39.0kB) 0
NCP1014: 5 W, CCCV Cell Phone Battery Charger DN06009/D (55.0kB) 1
NCP1014: 8 W Off-Line Non-Isolated Buck Regulator DN06011/D (48.0kB) 1
NCP1014: 8 W, 3-Output Off-Line Switcher DN06003/D (58.0kB) 0
NCP1014: Improving the Power Factor of Isolated Flyback Converters for Residential ENERGY STAR® LED Luminaire Power Supplies DN06051/D (75.0kB) 0
NCP1014: Low Power, Off-Line Buck, CVCC Power Supply DN06037/D (53.0kB) 0
NCP1014: Low Power, Off-Line, Constant Voltage Power Supply DN06066/D (69kB) 1
NCP1014: Universal Input, +/- 12 V Output, 8 Watt Power Supply DN06034/D (51.0kB) 0
NCP1071, NCP1075, MCP1077: 12 Vout, Off-line Buck Regulator DN05058/D (379kB) 1
NCP1072: 10 W Primary Side Regulation (PSR) DN05036/D (78.0kB) 0
NCP1075: Universal AC Input, 12 Vout,10 W E-Meter Power Supply DN05018/D (128kB) 1
NCP1219: Universal AC Input, Non-isolated, 6 W Electric Meter Buck Power Supply DN05014/D (130kB) 2
NCP1251: 12 V, 30 W, Off-line Mini-Forward Converter DN05029/D (74.0kB) 0
NCP1251: 20 W Flyback with Primary Side Regulation (PSR) DN05033/D (79.0kB) 0
NCP1251: 20 W Output Offline Power Supply DN05012/D (101.0kB) 3
NCP1251: 20 W Output Offline Power Supply Using Synchronous Output Rectification DN05028/D (105.0kB) 0
NCP1251: A 24 Vin, 40 Watt, Low Cost, DC-to-DC Converter DN05032/D (57.0kB) 0
NCP1251: Low Power, Ultra-Wide AC Input Range, Electric Meter Power Supply DN05017/D (734kB) 2
NCP1251: Ultra Wide Input Triple Output 15 W (E-Meter) DN05039/D (392.0kB) 0
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.