Data Sheets

Previously Viewed Products
Clear List

Data Sheets for  CML (Show All)

Page size: 
1 - 11 of 11    [  1 ]  
Document Title
Document ID/Size
Revision
1.8 V / 2.5 V 10Gbps Equalizer Receiver with 1:6 Differential CML Outputs NB7VQ1006M/D (1256kB) 3
1.8V / 2.5V, 10GHz ÷2 Clock Divider with CML Outputs NB7V32M/D (128.0kB) 6
1.8V Differential 2:1 Mux Input to 1.2V/1.8V 1:6 CML Clock/Data Fanout Buffer /Translator NB7V586M/D (134.0kB) 0
2 x 2 Crosspoint Switch, Dual, 3.3 V, 3.2 Gb / s, with CML Outputs NB4N840M/D (102kB) 5
2.5 V/3.3 V 3.0 GHz Differential 1:4 CML Fanout Buffer NB6L14M/D (103.0kB) 3
2.5V / 3.3V 1:2 Differential CML Fanout Buffer NB6L11M/D (151.0kB) 4
2.5V / 3.3V 1:8 CML Fanout NB7L1008M/D (141kB) 2
2.5V / 3.3V Differential 4:1 Mux to 1:2 CML Clock/Data Fanout / Translator NB6L572M/D (156.0kB) 1
2.5V / 3.3V Dual Channel Programmable Clock/Data Delay with Differential CML Outputs NB6L295M/D (193.0kB) 5
2x2 Crosspoint Switch, 2.5 V / 3.3 V Differential, with CML Outputs NB6L72M/D (129.0kB) 3
3.3 V 2.5 Gb/s Multi Level Clock/Data Input to CML Receiver/ Buffer/ Translator NB4N11M/D (223.0kB) 3
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.