Application Notes

Previously Viewed Products
Clear List

Application Notes for  Voltage Regulation (Linear, Switching) (Show All)

Page size: 
1 - 42 of 42    [  1 ]  
Document Title
Document ID/Size
Revision
350 mA Buck Boost LED Driver using Bipolar Junction Transistors AND8305/D (623.0kB) 1
48 W, 24 V/7.5 V Universal Input AC-DC Printer Adapter Using the NCP1219 AND8393/D (4197.0kB) 2
700 mA LED Power Supply Using Monolithic Controller and Off-Line Current Boosted (Tapped Inductor) Buck Converter AND8328/D (132.0kB) 0
>85% Efficient 12 to 5 VDC Buck Converter AND8291/D (127.0kB) 1
A 12V/40W Demonstrator with NCP1250 AND8486/D (128.0kB) 0
A 5 V/2 A Standby Power Supply for INTEL Compliant ATX Applications AND8241/D (372.0kB) 0
A 6 W/12 W Universal Mains Adapter with the NCP101X AND8142/D (161.0kB) 0
A 60 W ac-dc Demonstrator with NCP1250 AND8468/D (490.0kB) 2
A Quasi-Resonant SPICE Model Eases Feedback Loop Designs AND8112/D (205.0kB) 1
Adjusting the Over Temperature Protection Trip Point in NCP1250-Based Adapters AND9057/D (110.0kB) 0
An Off-Line, Power Factor Corrected, Buck-Boost Converter for Low Power LED Applications AND9043/D (124kB) 1
Buck Boost LED Driver using NCP3063 Controller, FETs & Current Sensing AND8306/D (415.0kB) 0
Compensating the Negative Voltage Spike on the NCP1250 OPP Pin AND9066/D (179.0kB) 1
Design Approach to Light-Load Effective Power Supply Utilizing the NCP1244/46 PWM Controllers AND9170/D (1697kB) 0
Designing Converters with the NCP101X Family AND8134/D (140.0kB) 0
Determining the Free-Running Frequency for QR Systems AND8089/D (66.0kB) 0
Evaluating the Power Capability of NCP101X Members AND8125/D (57.0kB) 0
High Current LED - Capacitive Drop Drive Application Note AND8146/D (123.0kB) 0
How to Choose Switching Controller for Design AND8205/D (78kB) 2
Implementing Simple Brown-Out Solution for NCP101X Series AND8272/D (43.0kB) 0
Implementing an LCD TV Power Supply with NCP1396A, NCP1605 & NCP1027 AND8293/D (1224.0kB) 1
Improving Output Voltage Ripple of the NCP3063 Series of Switching Regulators by Applying a Simple Feedforward Technique AND8284/D (152.0kB) 1
Increasing the Efficiency of Low Power Converters with Resonant Snubbers AND8296/D (98.0kB) 1
LED Driving with NCP/V3063 AND8289/D (124.0kB) 1
Loop Control Design of an ac-dc Adapter Using the NCP1250 AND8453/D (357.0kB) 0
NCP101x LED Flasher with Luxeon V Star LED AND8224/D (98.0kB) 0
Non-isolated Negative Output Buck AC/DC Converter AND8190/D (49.0kB) 0
Non-isolated Positive Output Buck/Boost AC/DC Converter AND8191/D (58.0kB) 0
Nonisolated Negative Output Buck/Boost AC/DC Convertor AND8225/D (887.0kB) 1
Nonisolated Positive Output Buck AC/DC Converter AND8226/D (1563.0kB) 1
Offline Buck Converter with Tapped Inductor Improves Performance AND8318/D (100.0kB) 1
Offline isolated power supply to drive 3 LEDs AND8136/D (95.0kB) 1
Performance Improvements to the NCP1012 Evaluation Board AND8132/D (95.0kB) 0
Simple Secondary Side Vcc Source for Low Power CVCC Power Supplies AND8395/D (124.0kB) 0
Stability Analysis in Multiple Loop Systems AND8327/D (213.0kB) 0
The LCD TV Standby Power Consumption Reduction AND8279/D (136.0kB) 0
The NCP1250, a Versatile Tiny Controller for Offline Converters AND8469/D (271kB) 3
Theory and Applications of the MC34063 and �A78S40 Switching Regulator Circuits AN920/D (416kB) 6
Tips and Tricks for NCP1250 AND8488/D (242.0kB) 0
Tips and Tricks to Build Efficient Circuits with NCP1200 AND8069/D (139.0kB) 1
Understanding Loop Compensation with Monolithic Switchers AND8334/D (167.0kB) 0
Upgrading NCP1236-Based Converters with NCP1239 AND9240/D (1698kB) 0
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.