Application Notes

Previously Viewed Products
Clear List

Application Notes for  Voltage Regulation (Switching) (Show All)

Page size: 
1 - 15 of 15    [  1 ]  
Document Title
Document ID/Size
Revision
48 W, 24 V/7.5 V Universal Input AC-DC Printer Adapter Using the NCP1219 AND8393/D (4197.0kB) 2
A 12V/40W Demonstrator with NCP1250 AND8486/D (128.0kB) 0
A 30 W Power Supply Operating in A Quasi-Square Wave Resonant Mode AND8129/D (246.0kB) 0
A 60 W ac-dc Demonstrator with NCP1250 AND8468/D (490.0kB) 2
A Quasi-Resonant SPICE Model Eases Feedback Loop Designs AND8112/D (205.0kB) 1
Adjusting the Over Temperature Protection Trip Point in NCP1250-Based Adapters AND9057/D (110.0kB) 0
Compensating the Negative Voltage Spike on the NCP1250 OPP Pin AND9066/D (179.0kB) 1
Designing a Quasi-Resonant Adapter Driven by the NCP1380 AND8431/D (352.0kB) 1
Determining the Free-Running Frequency for QR Systems AND8089/D (66.0kB) 0
Loop Control Design of an ac-dc Adapter Using the NCP1250 AND8453/D (357.0kB) 0
Offline Buck Converter with Tapped Inductor Improves Performance AND8318/D (100.0kB) 1
Stability Analysis in Multiple Loop Systems AND8327/D (213.0kB) 0
The NCP1250, a Versatile Tiny Controller for Offline Converters AND8469/D (271kB) 3
Tips and Tricks for NCP1250 AND8488/D (242.0kB) 0
Tips and Tricks to Build Efficient Circuits with NCP1200 AND8069/D (139.0kB) 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.