NCP1345 USB-PD 65W Evaluation Board.

Overview

The NCP1345PD65WGEVB is the 65 W, USB PD type-C PD3.0/ PPS charger solution.The USB PD optimized new controllers enable the small form factor design by highly integrated new functions.

At over 26.5 W/in3, the design achieves over 93% efficiency at low line & high line input condition.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCP1345 USB-PD 65W Evaluation Board.

Evaluation Board

No

Active

$133.33

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP1345PD65WGEVB_GERBER.zip

0

Eval Board: Gerber

114.69 KB

EN

Eval Board: Gerber

April 04, 2022

More Details

NCP1345PD65WGEVB_SCHEMATIC.pdf

0

Eval Board: Schematic

74.75 KB

EN

Eval Board: Schematic

April 04, 2022

More Details

Eval Board: Manual

January 01, 2022

More Details

Show More