USB to LIN Converter

Overview

USB-LIN Interface provides a simple USB interface that connects PC and LIN based slave device. The USB part is self-powered and optically isolated from the LIN transceiver that can be supplied either via dedicated DC input connector or directly via LIN connector. This device is compatible e.g. with NCV7430 Evaluation software which incorporates all the necessary drivers: NCV7430 (onsemi.com)

  • LIN compliant to 2.0 and 2.1 and J2602 specification
  • USB driven LIN Master node
  • Bus-powered USB
  • Optically isolated LIN bus
  • Precise LIN frames timing
  • Wide supply voltage range
  • ESD protected

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

USB to LIN Converter

Evaluation Kit

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :