USB to I/O Line Converter

Overview

USB-I/O Line Interface provides a simple USB interface that connects PC and I/O Line based slave device. The USB part is self-powered and optically isolated from the I/O Line transceiver that can be supplied either via dedicated DC input connector or directly via I/O Line connector. This device is compatible e.g. with NCV75215R1GEVK Evaluation kit which incorporates all the necessary drivers:  https://www.onsemi.com/design/tools-software/evaluation-board/NCV75215R1GEVK

  • I/O Line interface
  • USB driven I/O Line Master node
  • Bus-powered USB
  • Optically isolated I/O Line bus
  • Precise I/O Line frames timing
  • Wide supply voltage range
  • ESD protected

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

USBTOIOLINEEVK

USB to I/O Line Converter

Evaluation Kit

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

USB_LiN_V3-Rev.B(IOLINE)_SCHEMATIC

1

Eval Board: Schematic

537.6 KB

EN

Eval Board: Schematic

August 01, 2024

More Details

Show More