Low Cost Universal AC Input LED Circuit Evaluation Board

Overview

The UIC1WGEVB evaluation board showcases a simple, low cost, low part count chopper topology circuit. It is designed to safely operate with input voltages varying from 80 VAC to 280 VAC. ON Semiconductor CCRs are used to provide constant LED current and to protect LEDs from over-voltage conditions.

This circuit uses active switching to change how the load is being driven. The LED load will either be driven from the capacitor, C1, discharging, or directly from the AC source. The CCR ensures a constant current through the LED throughout all modes of operation. The switching point of the circuit may be changed by varying the resistor, R1. Changing this switching point will change the amount of time the capacitor is charging. If a higher power output is desired a higher current CCR can be used and the switching point will need to be changed. A metal oxide varistor and fuse are designed into the circuit for surge protection purposes.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

Low Cost Universal AC Input LED Circuit Evaluation Board

$55

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

UIC1WGEVB_BOM_ROHS.pdf

0

Eval Board: BOM

37.89 KB

EN

Eval Board: BOM

August 05, 2016

More Details

UIC1WGEVB_GERBERS.zip

0

Eval Board: Gerber

12.29 KB

EN

Eval Board: Gerber

August 05, 2016

More Details

DN05087/D

0

Design Notes

567.3 KB

EN

Design Notes

April 01, 2016

More Details

UIC1WGEVB_SCHEMATIC.pdf

0

Eval Board: Schematic

47.1 KB

EN

Eval Board: Schematic

August 05, 2016

More Details

UIC1WGEVB_TEST_PROCEDURE.pdf

0

Eval Board: Test Procedure

155.65 KB

EN

Eval Board: Test Procedure

August 05, 2016

More Details

Show More