T30HM1TS2500EVB Evaluation Board

Overview

The T30HM1TS2500EVB is a compact platform designed to evaluate the functionality, performance, and system integration of the onsemi’s S2500.

Digital connectivity is provided through a multi?pin interface and a PMOD-compatible header, enabling straightforward control and monitoring via external microcontrollers or development platforms.

The interface exposes key signals including SPI (MOSI, MISO, CLK, CS), interrupt (INT), wake control (WAKE), reset (RST), inhibit (INH), digital I/O, and clock output (CLKO), facilitating full access to device configuration and diagnostics. 

The evaluation board supports a wide input supply range of 5 V to 40 V, making it suitable for 12?V and 24?V systems.

On-board circuitry includes a switching regulator, reducing external component requirements during evaluation. A dedicated WAKE push button allows quick testing of low-power and wake-up behavior without external control hardware.

  • In-Vehicle Networking
  • Industrial Automation
  • Home / Building Control
  • Security and Field Instrumentation
  • EV-Charging
  • 5V to 40V operting supply through on-board voltage regulator
  • on-board WAKE button
  • optional PMOD connector

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

T30HM1TS2500EVB

T30HM1TS2500EVB Evaluation Board

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

T30HM1TS2500/D

0

Data Sheet

181.25 KB

EN

Data Sheet

September 01, 2026

More Details

Show More