SiPM Direct Time of Flight (dToF) LiDAR

Overview

The Direct Time of Flight (dToF) SiPM LiDAR Platform is a single point range finder development kit for cost-optimized industrial and commercial applications. The kit is based on the latest NIR SiPM from ON Semiconductor (RB series) and integrates all the essential sub-systems for the application involving laser and reference circuit (Tx), receiving circuit (Rx), power management systems, and core FPGA and UART communication. The kit is FDA certified and includes a multifunctional GUI enabling a complete evaluation of the range-finding performance as well as the adjustment of system variables such as the buffer number of pulses or the bias voltage for the SiPM-RB photomultiplier.

  • Indoor Navigation and range-finding (up to 23 m)
  • Collision detection
  • 3D Mapping
  • Direct ToF operation for single point applications
  • > 0.11 m to 23 m detectable range
  • Out of the box operation with user-friendly GUI with adjustable system variables
  • Optimized system cost
  • Time to Digital Conversion (TDC)
    • FPGA based (ice3)
    • ~ 85ps bin width
    • Automatic TDC calibration (FPGA reference clock)
  • Power supply
    • Different supply options
      • USB = 5V
      • PMOD connector = 3.3V
  • Laser and optics
    • RB-Series SiPM detector
    • 905nm laser diode transmitter
    • 650-1050nm coated BK7 Plano-convex lenses
      • maximize distance measurement
    • 905±5nm band pass optical filter (FWHM: 30±5nm) for RX
      • highest sensitivity in selected spectrum
  • Regulations
    • Complies - laser safety standard IEC / EN 60825-1:2014 and 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 56
    • FDA Certified
  • Software
    • Software adjustable settings for variety of industrial and IoT applications
    • FPGA-based Time-to-Digital Convertor (TDC), readout, communication interface and control of two regulated bias supplies

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

UM70015/D

3

User's Manual

44.41 MB

EN

User's Manual

February 01, 2021

More Details

SECO-RANGEFINDER-GEVK_GUI

2

Software

20.25 MB

EN

Software

November 01, 2020

More Details

SECO-RANGEFINDER-GEVK_GERBER

1

Eval Board: Gerber

11.91 MB

EN

Eval Board: Gerber

November 01, 2020

More Details

SECO-RANGEFINDER-GEVK_SCHEMATIC

0

Eval Board: Schematic

1.11 MB

EN

Eval Board: Schematic

October 01, 2020

More Details

Show More