6 - 18 Vdc Input Isolated IGBT Gate Driver Supply +15 V / -7.5 V / 7.5 V with Automotive Qualified NCV3064 Controller

Overview

The SECO−LVDCDC−3064−IGBT−GEVB is an isolated supply forIGBT drivers, providing the necessary stable voltage rails −7.5 V / 15 Vfor an efficient switching − as well as an additional 7.5 V rail − over awide input voltage range (6 Vdc to 18 Vdc). The converter isimplemented as a primary side regulated flyback, with the feedbackloop signal (1.25 V) realized via an auxiliary winding regulated at 5 Vand a voltage divider. The design leverages the several merits of theNCV3064 regulator, enabling a low component count, compact androbust design. Among the features of this converter stand out – e.g. aninternal temperature compensated reference, a controlled duty cycleoscillator with an active current limit circuit, driver and high currentoutput switch. The board is realized with Automotive qualified partsand is pin compatible with commercial IGBT DC/DC supplies,provisioning a ready to use plug−in solutions for power applications.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

SECO-LVDCDC3064-IGBT-GEVB

6 - 18 Vdc Input Isolated IGBT Gate Driver Supply +15 V / -7.5 V / 7.5 V with Automotive Qualified NCV3064 Controller

Evaluation Board

No

Last Shipments

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

SECO-LVDCDC3064-IGBT-GEVB_BOM_ROHS

0

Eval Board: BOM

136.19 KB

EN

Eval Board: BOM

September 01, 2020

More Details

SECO-LVDCDC3064-IGBT-GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

103.42 KB

EN

Eval Board: Test Procedure

September 01, 2020

More Details

SECO-LVDCDC3064-IGBT-GEVB_GERBER

0

Eval Board: Gerber

174.08 KB

EN

Eval Board: Gerber

September 01, 2020

More Details

SECO-LVDCDC3064-IGBT-GEVB_SCHEMATIC

0

Eval Board: Schematic

168.96 KB

EN

Eval Board: Schematic

September 01, 2020

More Details

SECO-LVDCDC3064-IGBT-GEVB_ALTIUM_FILES

0

Eval Board: Gerber

1.98 MB

EN

Eval Board: Gerber

September 01, 2020

More Details

Show More