1kW 600V Industrial Motor Development Kit (MDK) with Compact Intelligent Power Module (IPM) board and Universal Controller Board (UCB)

Overview

The SECO-1KW-MDK-GEVK is a complete reference design for three-phase motor drives, featuring the NFAQ1060L36T intelligent power module in a DIPS6 package, and part of the Motor Development Kit (MDK). Rated for 230 Vac input and delivering up to 850W. All the necessary system blocks for a motor drive are part of the solution: EMC filtering and rectification stage, interleaved two-channel PFC, auxiliary power supplies, three-phase inverter and measurement and protection. The graphical user interface ensures an easy startup for evaluation purposes running voltage/frequency control. As part of the MDK the Compact IPM power module motor drive is compatible with the powerful Universal Controller Board (UCB) enabling high-end control strategies and AI capabilities for industrial motor control. The SECO-1KW-MDK-GEVK comprises of the SECO-1KW-MCTRL-GEVB, the hardware adaptor to the UCB and the Universal Controller Board (UCB).

  • White Goods (Washing Machines)
  • Industrial Fans
  • Industrial Automation
  • Industrial Motor Control
  • Motor Development Kit (MDK)
  • Downloadable V/f and FOC control use cases for the UCB
  • 850W Intelligent Power Module (IPM) three-phase motor driver
  • VIN: 230 Vac,rms ± 15% (single-phase)
  • IOUT: Irms 10 ARMS per phase
  • Compatible with three-phase motors: PMSM, BLDC or ACIM
  • DIP/6 IPM NFAQ1060L36T, three-phase/10A with integrated gate drivers
  • Cross-conduction, overcurrent and thermal protection embedded in DIPS6 module
  • Plug-in connector interface for MCU cards (Arduino DUE footprint)
  • Voltage/frequency control strategy implemented
  • NCS2250SN2T3G: Push Pull Output Comparator implemented in ITRIP protection system
  • Use case pre-loaded and GUI available for a quick-start evaluation
  • Xilinx® development tools and environments are available for the MDK, such as Vitis and Vivado to program the FPGA

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

1kW 600V Industrial Motor Development Kit (MDK) with Compact Intelligent Power Module (IPM) board and Universal Controller Board (UCB)

$531.384

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

SECO-1KW-MDK-GEVK_UCB_FIRMWARE

0

Software

363.52 KB

EN

Software

March 01, 2021

More Details

SECO-1KW-MDK-GEVK_BOM_ROHS

0

Eval Board: BOM

168.96 KB

EN

Eval Board: BOM

November 01, 2020

More Details

SECO-1KW-MDK-GEVK_GERBER

0

Eval Board: Gerber

715.78 KB

EN

Eval Board: Gerber

November 01, 2020

More Details

Eval Board: Manual

September 01, 2021

More Details

SECO-1KW-MDK-GEVK_SCHEMATIC

0

Eval Board: Schematic

1.66 MB

EN

Eval Board: Schematic

November 01, 2020

More Details

SECO-1KW-MDK-GEVK_TEST_PROCEDURE

0

Eval Board: Test Procedure

977.92 KB

EN

Eval Board: Test Procedure

November 01, 2020

More Details

SECO-1KW-MDK-GEVK_GUI

2

Software

38.76 MB

EN

Software

November 01, 2020

More Details

Show More