12 Vgs MOSFET Evaluation Board

Overview

The ONS321B12VGEVB evaluation board is a single phase buck converter designed such that it can accommodate up to 4SO8IC/SO8FL parts or 2u8FL/WDFN8 parts or 4 DPAK parts and, depending on the type of application and necessity, any combination of the above packages can also be implemented by the customer. The ONS321B12VGEVB evaluation board is designed to operate with an input voltage ranging from 8-19V, and to provide an output voltage ranging from 0.8-1.4V for load currents of up to 25A. The ONS321B12VGEVB comes with a 12V driver, but it can be modified to work with our 5V drivers, but only one can be used at a time. The ONS321B12VGEVB evaluation board has a number of test points that can be used to evaluate its performance in any given application.

Technical Documentation

Name / Description

Document Type

Modified date

ONS321B12VGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

76.8 KB

EN

Eval Board: BOM

March 02, 2012

More Details

ONS321B12VGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

351.23 KB

EN

Eval Board: Schematic

March 02, 2012

More Details

ONS321B12VGEVB_GERBER.ZIP

0

Eval Board: Gerber

256 KB

EN

Eval Board: Gerber

March 02, 2012

More Details

EVBUM2102/D

0

Eval Board: Manual

1.55 MB

EN

Eval Board: Manual

November 01, 2019

More Details

ONS321B12VGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

826.37 KB

EN

Eval Board: Test Procedure

March 02, 2012

More Details

Show More