VE-Trac Direct EZ Kit

Overview

The VE-TracTM Direct Evaluation Kit consists of a single VE-Trac Direct power module (NVH820A75L4SPB) mounted in a cooling jacket, with a 6-ch Gate driver board and a DC Link capacitor. The kit does not include a PWM controller or external current sensors. The evaluation kit allows the customers to evaluate VE-Trac Direct power module performances in the early stage of inverter development. The kit can be used as a double pulse tester to measure key switching parameters or used as a 3-ph inverter for motor control.

  • Inverter evaluation Hardware kit for EV/HEV Traction Inverter applications (up to 150kW)
  • VE-Trac Direct power module with 820A, 750V Field stop 4 IGBT/Diode chipset and integrated direct cooling.
  • Automotive Isolated high current and high efficiency IGBT gate driver with internal galvanic isolation, NCD57000.
  • Film DC Link capacitor rated up to 500VDC, 500 uF.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NVH820S75L4SPB-EVK

VE-Trac Direct EZ Kit

Evaluation Kit

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

AND9991/D

0

Application Notes

715.78 KB

EN

Application Notes

December 01, 2019

More Details

Show More