VE-Trac Dual EZ Kit

Overview

The VE-TracTM Dual Evaluation Kit consists of three VE-Trac Dual power modules (NVG800A75L4DSC) mounted on dual side cooling heatsink, with a 6-ch Gate driver board, DC Link capacitor and external hall-effect current sense feedback for motor control. The kit does not include a PWM controller. The evaluation kit allows the customers to evaluate VE-Trac Dual power module performance in the early stage of inverter development. The kit can be used as a double pulse tester to measure key switching parameters or used as a 3-ph inverter for motor control.

  • Inverter evaluation Hardware kit for EV/HEV Traction Inverter applications (up to 150kW)
  • VE-Trac Dual NVG800A75L4DSC with 800A, 750V Field stop 4 IGBT/Diode chipset.
  • Implementation of Faster and simpler OCP enabled by On-Chip Current Sensing feature in the power modules.
  • Implementation of faster and closer to true Tvj OTP with integrated to On-Chip Temperature Sensing feature in the power modules.
  • Custom designed dual side cooler offers low pressure drop with excellent thermal performance.
  • Custom Film DC Link capacitor rated up to 500VDC, 500 uF.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NVG800A75L4DSC-EVK

VE-Trac Dual EZ Kit

Evaluation Kit

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2704/D

1

Eval Board: Manual

1.73 MB

EN

Eval Board: Manual

July 01, 2020

More Details

Show More