High Frequency Buck Converter Evaluation Board

Overview

The NCV890131 evaluation board provides a convenient way to evaluate a high-frequency buck converter design. No additional components are required, other than dc supplies for the input and enable voltages. An external clock can be used to synchronize the switching frequency; and the board also provides a synchronization output, enabling it to be used as a master. It is configured for a 3.3 V output with a 2 MHz switching frequency and a 1.2 A maximum output current, over the typical 4.5 V to 18 V automotive input voltage range. In addition, the board regulates up to 32 V thanks to switching frequency foldback.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

High Frequency Buck Converter Evaluation Board

Evaluation Board

No

Last Shipments

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2171/D

0

Eval Board: Manual

1.04 MB

EN

Eval Board: Manual

November 01, 2019

More Details

NV890131MWTXGEVB_BOM_ROHS.PDF

1

Eval Board: BOM

92.16 KB

EN

Eval Board: BOM

May 28, 2013

More Details

NV890131MWTXGEVB_SCHEMATIC.PDF

1

Eval Board: Schematic

171.01 KB

EN

Eval Board: Schematic

May 28, 2013

More Details

NV890131MWTXGEVB_GERBER.ZIP

1

Eval Board: Gerber

52.22 KB

EN

Eval Board: Gerber

May 28, 2013

More Details

NV890131MWTXGEVB_TEST_PROCEDURE.PDF

1

Eval Board: Test Procedure

63.49 KB

EN

Eval Board: Test Procedure

May 28, 2013

More Details

Show More