Fixed-Frequency Monolithic Buck Switching Regulator Evaluation Board

Overview

The NCV890100 is a fixed-frequency, monolithic, Buck switching regulator intended for Automotive, battery-connected applications that must operate with up to a 36V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890100 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures.

,p>The NCV890100 also provides several protection features expected in Automotive power supply systems such as current limit, short-circuit protection and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all-ceramic output filter capacitor - forming a space-efficient switching regulator solution.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NV890100PDR2GEVB

Fixed-Frequency Monolithic Buck Switching Regulator Evaluation Board

Evaluation Board

No

Active

$108

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NV890100PDR2GEVB_GERBER.ZIP

0

Eval Board: Gerber

51.2 KB

EN

Eval Board: Gerber

September 18, 2012

More Details

NV890100PDR2GEVB_BOM_ROHS.PDF

0

Eval Board: BOM

39.94 KB

EN

Eval Board: BOM

September 18, 2012

More Details

NV890100PDR2GEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

119.81 KB

EN

Eval Board: Test Procedure

September 18, 2012

More Details

NV890100PDR2GEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

143.36 KB

EN

Eval Board: Schematic

September 18, 2012

More Details

Show More