LDO Integrated Voltage Regulator Evaluation Board

Overview

The NCV8664 is a precision 3.3 V and 5.0 V fixed output, low dropout integrated voltage regulator with an output current capability of 150 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent ground current of 22µA. The output voltage is accurate within ±2.0%, and maximum dropout voltage is 600 mV at full rated load current. The following ceramic capacitors are the recommended values to be used with these devices; Cin = 0.1µF, Cout = 10µF.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NV8664ST50T3GEVB

LDO Integrated Voltage Regulator Evaluation Board

Evaluation Board

No

Last Shipments

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NV8664ST50T3GEVB_BOM_ROHS.REV1.PDF

0

Eval Board: BOM

25.6 KB

EN

Eval Board: BOM

June 27, 2007

More Details

NV8664ST50T3GEVB_SCHEMATIC.REV0.PDF

0

Eval Board: Schematic

27.65 KB

EN

Eval Board: Schematic

June 27, 2007

More Details

NV8664ST50T3GEVB_ GERBER.ZIP

0

Eval Board: Gerber

18.43 KB

EN

Eval Board: Gerber

June 27, 2007

More Details

EVBUM2117/D

1

Eval Board: Manual

108.54 KB

EN

Eval Board: Manual

December 01, 2019

More Details

NV8664ST50T3GEVB_TEST_PROCEDURE.REV0.PDF

0

Eval Board: Test Procedure

52.22 KB

EN

Eval Board: Test Procedure

June 27, 2007

More Details

Show More