350 mA LDO Regulator Evaluation Board

Overview

The NCV47701 is a 350 mA output current integrated low dropout regulator designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The device is offered with adjustable voltage versions available in 3% output voltage accuracy. It has a high peak input voltage tolerance and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and enable for control of the state of the output voltage. The integrated current sense feature provides diagnosis and system protection functionality. The current limit of the device is adjustable by resistor connected to CSO pin. Voltage on CSO pin is proportional to output current.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

350 mA LDO Regulator Evaluation Board

Evaluation Board

No

Active

$88.8889

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NV47701PDAJGEVB_GERBER.ZIP

0

Eval Board: Gerber

61.44 KB

EN

Eval Board: Gerber

November 16, 2011

More Details

NV47701PDAJGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

60.42 KB

EN

Eval Board: BOM

November 16, 2011

More Details

NV47701PDAJGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

349.18 KB

EN

Eval Board: Test Procedure

November 28, 2011

More Details

NV47701PDAJGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

119.81 KB

EN

Eval Board: Schematic

November 28, 2011

More Details

Show More