LED Driver Revision A Evaluation Board

Overview

The NUD4001 device is designed to replace discrete solutions for driving LEDs in low voltage AC-DC applications 5.0 V, 12 V or 24 V. An external resistor allows the circuit designer to set the drive current for different LED arrays. This discrete integration technology eliminates individual components by combining them into a single package, which results in a significant reduction of both system cost and board space.

The purpose of this evaluation board is to demonstrate the operation of the NUD4001 device for applications where the voltage difference between the input voltage and the LED's voltage is small (i.e. when a 12 V supply voltage is used to power up a LED array composed of three Luxeon 1 devices). The defaults of the revision A evaluation board are set to take a 12 V DC or AC input voltage and to provide a LED current of 350 mA. The settings can be changed to meet different application needs. However, the important thing to consider when changing the default settings of the board is not to exceed the NUD4001 device's ratings of voltage, current and power dissipation. The DC or AC input voltage is applied between the two terminals of the board. The connector named Con1 can be used as an alternative way to supply a dc voltage to the board from an IBM computer adapter with an output of 16 Vdc and 4.5 A.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NUD4001DGEVB

LED Driver Revision A Evaluation Board

Evaluation Board

No

Active

$60

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NUD4001DGEVB_GERBER

0

Eval Board: Gerber

35.84 KB

EN

Eval Board: Gerber

February 01, 1900

More Details

NUD4001DGEVB_BOM_ROHS

2

Eval Board: BOM

90.11 KB

EN

Eval Board: BOM

February 01, 1900

More Details

NUD4001DGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

37.89 KB

EN

Eval Board: Test Procedure

February 01, 1900

More Details

NUD4001DGEVB_SCHEMATIC

1

Eval Board: Schematic

131.07 KB

EN

Eval Board: Schematic

February 01, 1900

More Details

Show More