DPDT Switch Evaluation Board

Overview

The NS5S1153 is a DPDT switch for combined true-ground audio and USB 2.0 high speed data applications. It allows portable systems to use a single port to pass either USB data or audio signals from an external headset; headset; the two channels being compliant to USB 2.0, USB 1.1 and USB 1.0.
The switch is capable of passing signals with negative voltages as low as 2 V below ground. The device features shunt resistors on the audio ports. These resistors are switched in when the audio channel is off and provide a safe path to ground for any charge that may build up on the audio lines. This reduces Pop & Click noise in the audio system. The NS5S1153 is also equipped with VBUS detection circuitry to immediately switch to USB mode in the event that a voltage is detected on VBUS.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

DPDT Switch Evaluation Board

Evaluation Board

No

Active

$100

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NS5S1153MUGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

109.57 KB

EN

Eval Board: BOM

May 14, 2011

More Details

NS5S1153MUGEVB_SCHEMATIC.PDF

1

Eval Board: Schematic

405.5 KB

EN

Eval Board: Schematic

May 14, 2011

More Details

NS5S1153MUGEVB_GERBER.ZIP

1

Eval Board: Gerber

133.12 KB

EN

Eval Board: Gerber

May 14, 2011

More Details

EVBUM2123/D

1

Eval Board: Manual

209.92 KB

EN

Eval Board: Manual

November 01, 2019

More Details

NS5S1153MUGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

79.87 KB

EN

Eval Board: Test Procedure

May 14, 2011

More Details

Show More