2-to-1 Analog Switch Evaluation Board

Overview

This evaluation board has been designed for a quick evaluation of the NLAS7222C. The NLAS7222C is a 2-to-1 analog switch designed for USB 2.0 signals.

ON Semiconductor's NLAS7222B and NLAS7222C are part of a series of analog switch circuits that are produced using the company's advanced sub-micron CMOS technology, achieving industry-leading performance. Their wide bandwidth and low bit-to-bit skew allow them to pass high-speed differential signals with good signal integrity. Each switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. Industry-leading advantages include a propagation delay of less than 250 ps, resulting from its low channel resistance and low I/O capacitance. Their high channel-to-channel crosstalk rejection results in minimal noise interference. Their bandwidth is wide enough to pass High-Speed USB 2.0 differential signals (480 Mb/s).

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NLAS7222CMUGEVB

2-to-1 Analog Switch Evaluation Board

Evaluation Board

No

Last Shipments

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NLAS7222CMUGEVB_BOM_ROHS.PDF

2

Eval Board: BOM

39.94 KB

EN

Eval Board: BOM

July 08, 2011

More Details

NLAS7222CMUGEVB_SCHEMATIC.PDF

2

Eval Board: Schematic

14.34 KB

EN

Eval Board: Schematic

July 08, 2011

More Details

NLAS7222CMUGEVB_GERBER.PDF

3

Eval Board: Gerber

126.98 KB

EN

Eval Board: Gerber

July 08, 2011

More Details

Eval Board: Manual

November 01, 2019

More Details

NLAS7222CMUGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

168.96 KB

EN

Eval Board: Test Procedure

July 08, 2011

More Details

Show More