NIS6432MT2GEVB: 3.3 V eFuse Evaluation Board, Auto-Retry, Output Voltage Clamp of 3.9 V

Overview

The NIS6432MT2 Evaluation Board allows testing and experimentation in a lab environment with the NIS6432MT2, an auto-retry eFuse for 3.3 V power rails. The user applies a DC voltage to the input and may connect a load of up to 4 A to the output. The boards have test points for all pins, an output voltage slew rate adjustment capacitor selectable with a jumper, indicator LEDs for the output voltage and enable/fault status, and a potentiometer to set the current limit.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NIS6432MT2GEVB: 3.3 V eFuse Evaluation Board, Auto-Retry, Output Voltage Clamp of 3.9 V

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NIS6432MT2GEVB_BOM_ROHS

0

Eval Board: BOM

900.1 KB

EN

Eval Board: BOM

April 01, 2020

More Details

NIS6432MT2GEVB_GERBER

0

Eval Board: Gerber

59.39 KB

EN

Eval Board: Gerber

April 01, 2020

More Details

EVBUM2768/D

0

Eval Board: Manual

2.28 MB

EN

Eval Board: Manual

October 01, 2020

More Details

Show More