Automotive POC Power Management IC

Overview

The NCV92310-GEVB provides a complete evaluation platform for automotive and industrial camera modules and allows developers to evaluate and validate all the output voltages and sequences needed in their applications. The evaluation board comes with an easy to use GUI which allows complete configuration and control of the NCV92310 enabling rapid evaluation of the device and easy integration into camera modules.

  • Power Over Coax POL Supply
  • Camera modules
  • 1 Power Over Coax DCDC Converter (2.15MHz,2.2uH/10uF, 1.2A)
  • 2uH/10uF, 1.2A) Programmable output voltage from 2.8V to5.0V by 100mV steps
  • Footprint: 3.5 x 3.5 mm QFNW-20 0.5 mm pitch
  • Extended input voltage range from 4.6V to 18V
  • Customizable Power Up / Down Sequencewith soft start
  • RST and Interrupt output pin
  • I²C enable control bits
  • 400kHz / 1MHz I²C compatible
  • Programmable output voltage from 2.6V to3.3V by 100mV steps
  • Programmable output voltage from 0.6V to 2.175V by 25mV steps
  • Programmable output voltage from 0.6V to 2.175V by 25mV steps
  • 1 low noise - low drop out regulator
  • 1 Power Over Coax DCDC Converter

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

Automotive POC Power Management IC

Evaluation Board

No

Active

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV92310-GEVB_ SCHEMATIC

0

Eval Board: Schematic

311.3 KB

EN

Eval Board: Schematic

May 01, 2024

More Details

NCV92310-GEVB_INTERFACE_BOM_ROHS

0

Eval Board: BOM

477.18 KB

EN

Eval Board: BOM

May 01, 2024

More Details

Show More