Automotive Low-Iq 2 MHz Synchronous Buck Controller, 5.0 V - 6A Evaluation Board

Overview

The NCV891930 is a 2 MHz fixed?frequency low quiescent current buck controller with spread spectrum that operates up to 38 V (typical). It may be synchronized to a clock or to separate NCV891930. Peak current mode control is employed for fast transient response and tight regulation over wide input voltage and output load ranges. Feedback compensation is internal to the device, permitting design simplification. The NCV891930 is capable of converting from an automotive input voltage range of 3.5 V (4.5 V during startup) to 18 V at a constant base switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures. The switching frequency folds back to 1 MHz for input voltages between 20 V up to 38 V (typical). Under load dump conditions up to 45 V the regulator shuts down. A high voltage bias regulator with automatic switchover to an external 5 V bias supply is used for improved efficiency. Several protection features such as UVLO, current limit, short circuit protection, and thermal shutdown are provided. High switching frequency produces low output voltage ripple even when using small inductor values and an all?ceramic output filter capacitor, forming a space?efficient switching solution.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV891930MW00-50GEVB

Automotive Low-Iq 2 MHz Synchronous Buck Controller, 5.0 V - 6A Evaluation Board

Evaluation Board

No

Active

$143.9964

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

Eval Board: Manual

April 01, 2019

More Details

NCV891930MW00-50GEVB_BOM_ROHS

2

Eval Board: BOM

125.95 KB

EN

Eval Board: BOM

May 01, 2020

More Details

NCV891930MW00-50GEVB_SCHEMATIC

0

Eval Board: Schematic

110.59 KB

EN

Eval Board: Schematic

December 01, 2018

More Details

NCV891930MW00-50GEVB_GERBER

0

Eval Board: Gerber

229.38 KB

EN

Eval Board: Gerber

December 01, 2018

More Details

NCV891930MW00-50GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

530.43 KB

EN

Eval Board: Test Procedure

April 01, 2019

More Details

Show More