Automotive High-Frequency Boost Controller Evaluation Board

Overview


This NCV887601 evaluation board provides a convenient way to evaluate a high frequency boost controller designed to supply a minimum output voltage during Start-Stop vehicle battery voltage sags. The unit is in low Iq sleep-mode under normal battery operating condition and will wake-up when the monitored voltage drops below 7.3 V and begin regulating once 6.8 V is reached. Switching frequency is set to 440 kHz with a user selectable ROSC resistor. The evaluation board is rated 6.8 V / 3.6 A at a 2.6 V input voltage. Operation below 2.6 V is possible if output current is reduced.

Use the NCV8876 Evaluation Board SystemVision design and simulation environment to verify parametric and functional performance, and gain a better understanding of the features and behavior through live, virtual testing.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV887601BSTGEVB

Automotive High-Frequency Boost Controller Evaluation Board

Evaluation Board

No

Active

$108

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV887601BSTGEVB_GERBER.ZIP

1

Eval Board: Gerber

56.32 KB

EN

Eval Board: Gerber

July 09, 2013

More Details

Eval Board: Manual

November 01, 2019

More Details

NCV887601BSTGEVB_BOM_ROHS.PDF

2

Eval Board: BOM

96.26 KB

EN

Eval Board: BOM

July 03, 2013

More Details

NCV887601BSTGEVB_TEST_PROCEDURE.PDF

1

Eval Board: Test Procedure

16.38 KB

EN

Eval Board: Test Procedure

July 03, 2013

More Details

NCV887601BSTGEVB _SCHEMATIC.PDF

1

Eval Board: Schematic

208.9 KB

EN

Eval Board: Schematic

July 03, 2013

More Details

Show More