Adjustable Output Non-Synchronous Boost Controller Evaluation Board

Overview

The NCV8871 is an adjustable output non-synchronous boost controller which drives an external N-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include internally-set soft-start, undervoltage lockout, cycle-by-cycle current limiting, hiccup-mode short-circuit protection and thermal shutdown. Additional features include low quiescent current sleep mode and externally-synchronizable switching frequency.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV8871LVBGEVB

Adjustable Output Non-Synchronous Boost Controller Evaluation Board

Evaluation Board

No

Active

$108

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV8871LVBGEVB_GERBER.ZIP

0

Eval Board: Gerber

54.27 KB

EN

Eval Board: Gerber

October 19, 2012

More Details

Eval Board: Manual

November 01, 2019

More Details

NCV8871LVBGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

67.58 KB

EN

Eval Board: BOM

October 19, 2012

More Details

NCV8871LVBGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

145.41 KB

EN

Eval Board: Schematic

October 19, 2012

More Details

NCV8871LVBGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

44.03 KB

EN

Eval Board: Test Procedure

November 16, 2012

More Details

Show More