Adjustable Output Non-Synchronous Boost Controller Evaluation Board

Overview

The NCV8871 is an adjustable output non-synchronous boost controller which drives an external N-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include internally-set soft-start, undervoltage lockout, cycle-by-cycle current limiting, hiccup-mode short-circuit protection and thermal shutdown. Additional features include low quiescent current sleep mode and externally-synchronizable switching frequency.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV8871FLYGEVB

Adjustable Output Non-Synchronous Boost Controller Evaluation Board

Evaluation Board

No

Last Shipments

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV8871FLYGEVB_GERBER.ZIP

0

Eval Board: Gerber

61.44 KB

EN

Eval Board: Gerber

December 14, 2011

More Details

NCV8871FLYGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

50.18 KB

EN

Eval Board: BOM

December 14, 2011

More Details

NCV8871FLYGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

29.7 KB

EN

Eval Board: Test Procedure

December 14, 2011

More Details

NCV8871FLYGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

232.45 KB

EN

Eval Board: Schematic

December 14, 2011

More Details

Show More