Buck Regulator Demonstration Evaluation Board

Overview

The NCV8843 Demonstration Board provides a convenient way to implement and evaluate a complete practical buck regulator design. No additional components are required other than the DC input source and load. The board has an input voltage range of 5 V - 16 V and is preset for a nominal output voltage of 3.3 V. Included are SHDNB and SYNC terminals for logic on-off control of the regulator and synchronization of the internal controller to an external frequency source in place of the internal 340KHz oscillator.

  • V2 Control Method for Uncomplicated Loop Compensation, Fast Transient Response, and Reduced Board Area
  • A Total of 12 Components, Including the IC, to Realize a Complete Buck Regulator
  • Shutdown Terminal to Disable the Output and Provide a Low Current Drain Standby Mode
  • Sync Terminal to Permit Controller Synchronization to an External Source
  • 1.5 A Peak Inductor Current
  • Soft Start Function to Reduce Inrush Current
  • 82% Efficiency at 1 A Load Current
  • Line Regulation Better Than 0.02%
  • Load Regulation Better Than 0.2%

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV8843MNR2GEVB

Buck Regulator Demonstration Evaluation Board

Evaluation Board

No

Active

$100

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV8843MNR2GEVB_BOM_ROHS.PDF

0

Eval Board: BOM

71.68 KB

EN

Eval Board: BOM

February 05, 2008

More Details

NCV8843MNR2GEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

133.12 KB

EN

Eval Board: Schematic

February 05, 2008

More Details

NCV8843MNR2GEVB_GERBER.ZIP

0

Eval Board: Gerber

126.98 KB

EN

Eval Board: Gerber

February 05, 2008

More Details

NCV8843MNR2GEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

225.28 KB

EN

Eval Board: Test Procedure

February 05, 2008

More Details

Show More