LDO Regulator (38V, 150mA, 1uA, Adjustable, WDFNW-6) Evaluation Board

Overview

NCV8730BMTWADJTBGEVB evaluation board serves for quick evaluation of NCV8730 (and NCP730) part in WDFNW-6 package. Board is assembled by adjustable PG device version and it is compatible with all fixed device versions as well as non-PG and PG versions. The output voltage of the adjustable LDO is set by output resistor divider (R1, R2). Board configuration for each device version is described at the schematic document. For proper device operation the input and output 1uF capacitors are connected, additional capacitors could be assembled to spare places. All power and control signals leads to soldering pads for easy connection. Input, output and ground signals are doubled, one of each is for power connection (force) and one for measure connection (sense). For enable pin control there is a jumper component which can set it high, low or connected to external source. From thermal point view, the board is composed of 4 Cu layers, 1oz thick and all layers contain 650mm2 ground cooling areas (top layer has slightly less area because of SMD components). These cooling areas are surrounded by non-Cu ring which isolates the heat at the cooling areas from the other board parts. There are also three rectifying diodes spare places which could behave as on-board temperature sensors. Next to this, there is spare place for on-board heating element (MOS transistor and current sense resistor).

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV8730BMTWADJTBGEVB

LDO Regulator (38V, 150mA, 1uA, Adjustable, WDFNW-6) Evaluation Board

Evaluation Board

No

Active

$102.8974

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV8730BMTWADJTBGEVB_GERBER

0

Eval Board: Gerber

78.85 KB

EN

Eval Board: Gerber

September 01, 2020

More Details

NCV8730BMTWADJTBGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

210.94 KB

EN

Eval Board: Test Procedure

September 01, 2020

More Details

NCV8730BMTWADJTBGEVB_BOM_ROHS

0

Eval Board: BOM

145.41 KB

EN

Eval Board: BOM

September 01, 2020

More Details

NCV8730BMTWADJTBGEVB_SCHEMATIC

0

Eval Board: Schematic

241.66 KB

EN

Eval Board: Schematic

September 01, 2020

More Details

Show More