XDFN6 EVALUATION BOARD

Overview


The demoboard supports the LDO regulator NCV8715 in XDFN6 package with fix output voltages: 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.0 V, 3.3 V and 5.0V. The ultra low quiescent current below 4.7 uA alows operation without Enable pin for low consumption state. For more information please see the datasheet.

  • Portable Equipment
  • Communication Systems
  • Other Battery Powered Applications
  • Operating Input Voltage Range: 2.5 V to 24 V
  • Fixed Voltage Options Available: 1.2 V to 5.0 V
  • Ultra Low Quiescent Current: Max. 4.7 uA Over Full Load andTemperature
  • ±2% Accuracy over Full Load, Line and Temperature Variations
  • PSRR: 52 dB at 100 kHz
  • Thermal Shutdown Protection
  • Current Limitation
  • Noise: 190 uVRMS from 200 Hz to 100 kHz
  • These are Pb−Free Devices

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV8715MXTBGEVB

XDFN6 EVALUATION BOARD

$40

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV8715MXTBGEVB_TEST_PROCEDURE

1

Eval Board: Test Procedure

118.78 KB

EN

Eval Board: Test Procedure

July 01, 2020

More Details

NCV8715MXTBGEVB_SCHEMATIC

1

Eval Board: Schematic

41.98 KB

EN

Eval Board: Schematic

July 01, 2020

More Details

NCV8715MXTBGEVB_GERBER

1

Eval Board: Gerber

176.13 KB

EN

Eval Board: Gerber

July 01, 2020

More Details

NCV8715MXTBGEVB_BOM_ROHS

1

Eval Board: BOM

40.96 KB

EN

Eval Board: BOM

July 01, 2020

More Details

Show More