Adjustable LDO Regulator Evaluation Board

Overview

The demoboard supports the LDO regulator NCV8537 in DFN10 package with adjustable output voltage. The ENABLE function allows turn the device to low consumption mode with quiescent current below 1 µA. The Power Good pin alows output voltage monitoring. The additional CNR capacitor reduces the output noise.

Size: 45mm x 30mm x 18mm

  • Networking Systems, DSL/Cable Modems
  • Audio Systems for Automotive Applications
  • Navigation Systems
  • Cable Set-Top Box
  • Satellite Receivers
  • Displays and Monitors
  • High Accuracy Over Line and Load (±0.9% at 25°C)
  • Operating Temperature Range: -40°C to 125°C.)
  • Stable Output with Low Value Capacitors of any type and with no Minimum Load Current Requirement Incorporates Current Limiting and Reverse Bias Protection
  • Low Noise (33 Vrms w/10 nF Cnr and 52 Vrms w/out Cnr)
  • Low Shutdown Current (< 1 mA)
  • 2.9 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Requires Only 1.0 µF Output Capacitance for Stability
  • Power Good Output to Indicate the Regulator is Within Specified Limits

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV8537MNADJGEVB

Adjustable LDO Regulator Evaluation Board

Evaluation Board

No

Active

$38.5875

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV8537MNADJGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

666.62 KB

EN

Eval Board: Test Procedure

November 04, 2010

More Details

NCV8537MNADJGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

1.15 MB

EN

Eval Board: Schematic

November 04, 2010

More Details

NCV8537MNADJGEVB_BOM_ROHS.PDF

1

Eval Board: BOM

37.89 KB

EN

Eval Board: BOM

November 04, 2010

More Details

NCV8537MNADJGEVB_GERBER.ZIP

0

Eval Board: Gerber

55.3 KB

EN

Eval Board: Gerber

November 04, 2010

More Details

Show More