3.3 V LDO Regulator Evaluation Board

Overview

The demoboard supports the LDO regulator NCV8537 in DFN10 package with fix output voltage 3.3 V. The ENABLE function allows turn the device to low consumption mode with quiescent current below 1 µA. The Power Good pin alows output voltage monitoring. The additional CNR capacitor reduces the output noise.

Size: 45mm x 30mm x 18mm

  • Networking Systems, DSL/Cable Modems
  • Audio Systems for Automotive Applications
  • Navigation Systems
  • Cable Set-Top Box
  • Satellite Receivers
  • Displays and Monitors
  • High Accuracy Over Line and Load (±0.9% at 25°C)
  • Operating Temperature Range: -40°C to 125°C.)
  • Stable Output with Low Value Capacitors of any type and with no Minimum Load Current Requirement Incorporates Current Limiting and Reverse Bias Protection
  • Low Noise (33 _Vrms w/10 nF Cnr and 52 _Vrms w/out Cnr)
  • Low Shutdown Current (< 1 mA)
  • 2.9 V to 12 V Supply Range
  • Thermal Shutdown Protection
  • Current Limitation
  • Power Good Output to Indicate the Regulator is Within Specified Limits
  • Requires Only 1.0 µF Output Capacitance for Stability

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV8537MN330GEVB

3.3 V LDO Regulator Evaluation Board

Evaluation Board

No

Active

$36.75

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV8537MN330GEVB_BOM_ROHS.PDF

0

Eval Board: BOM

586.75 KB

EN

Eval Board: BOM

November 04, 2010

More Details

NCV8537MN330GEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

575.49 KB

EN

Eval Board: Schematic

November 04, 2010

More Details

NCV8537MN330GEVB_GERBER.ZIP

0

Eval Board: Gerber

53.25 KB

EN

Eval Board: Gerber

November 04, 2010

More Details

NCV8537MN330GEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

968.7 KB

EN

Eval Board: Test Procedure

November 04, 2010

More Details

Show More