NCV78514 Evaluation kit

Overview

The NCV78514R1GEVK Evaluation Kit includes both the NCV78514R1GEVB evaluation board and the LEDMODULE20R1EVB evaluation board, providing an easy start for implementation. The NCV78514 LED Driver can drive LED strings with 2 to 20 LEDs. Users can adjust the number of active LEDs by shorting specific jumpers on the LEDMODULE20R1EVB. The module also features a current-defining resistor and a temperature sensor, which the LED driver uses to supply the correct amount of current and monitor LED temperature. In case of overheating, the LED current is reduced.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV78514R1GEVK

NCV78514 Evaluation kit

Evaluation Kit

No

Active

$287.9928

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

LEDMODULE20R1EVB_GERBER

0

Eval Board: Gerber

142.34 KB

EN

Eval Board: Gerber

December 01, 2024

More Details

NCV78514R1GEVK_User_Manual

0

Eval Board: Manual

1.12 MB

EN

Eval Board: Manual

December 01, 2024

More Details

NCV78514R1GEVB_BOM_ROHS

0

Eval Board: BOM

31.74 KB

EN

Eval Board: BOM

December 01, 2024

More Details

NCV78514R1GEVB_SCHEMATIC

0

Eval Board: Schematic

315.39 KB

EN

Eval Board: Schematic

December 01, 2024

More Details

NCV78514R1GEVB_GERBER

0

Eval Board: Gerber

1.85 MB

EN

Eval Board: Gerber

December 01, 2024

More Details

LEDMODULE20R1EVB_BOM_ROHS

0

Eval Board: BOM

25.6 KB

EN

Eval Board: BOM

December 01, 2024

More Details

LEDMODULE20R1EVB_SCHEMATIC

0

Eval Board: Schematic

360.45 KB

EN

Eval Board: Schematic

December 01, 2024

More Details

Show More