NCV78343 Kit with LED

Overview

NCV78343FULLGEVK Evaluation Kit contains all necessary hardware and software to control the NCV78343 pixel controller from your PC. This version of evaluation kit is delivered in plastic case and is mainly intended for presentation purposes. Provided user-friendly software with Graphical User Interface (GUI) makes operation of this device easy. Supplied evaluation board provides quick access to all important signals and gives you the possibility to connect evaluation kit with your own application or with another NCV78343 evaluation board (NCV78343R1GEVB or NCV78343R1GEVB).


Evaluation kit content:

  • Up to 24 LED Pixels
  • Fully Controllable by the SW GUI via USB Cable
  • Supports Two Interfaces: CAN and M−LVDS
  • Supports Different System Architectures
  • Possibility to Connect More Pixel Controllers in a Chain
  • Wide Supply Voltage Range
  • Test Points for Important Signal
  • Single Side PCB Assembly
  • Optional BOOST−BUCK Convertor to Supply LEDs

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV78343FULLGEVK

NCV78343 Kit with LED

Evaluation Kit

No

Active, Not Rec

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV78343_EVK_TEST_PROCEDURE

0

Eval Board: Test Procedure

513.02 KB

EN

Eval Board: Test Procedure

April 28, 2023

More Details

NCV78343_SETUP

1

Software

7.27 MB

EN

Software

April 28, 2023

More Details

EVBUM2856/D

1

Eval Board: Manual

4.91 MB

EN

Eval Board: Manual

December 01, 2024

More Details

Show More