NCV77320 Evaluation Kit

Overview

The Evaluation kit is intended for use with the NCV77320 Inductive Position Sensor chip. A Small piggyback sensor board with rotor and two NCV77320 chips is connected to the Evaluation kit. Both chips can be programmed and controlled from the PC GUI via USB.

In Operating mode, it is possible to set the chip to ANALOG or SENT output. If the output is set to ANALOG, the output voltages of the chips are measured by an on−board ADC and send to the GUI, if the output is set to SENT, it is possible to read the position from the output pins through this protocol. Complementary to ANALOG or SENT operation, it is possible to use the SPI interface to access the chip(s) internal registers as well.

In Service mode it is possible to communicate with the chips via the serial interface through the output pin or by SPI. In this mode it is possible to calibrate the chip and program the registers into the EEPROM. The Evaluation kit is operated through a windows−based GUI (Graphical User Interface) and is connected via a USB cable to the microcontroller of the evaluation board. The microcontroller handles the translation from USB to the NCV77320 devices. For the description and capabilities of the NCV77320, refer to the datasheet of this devices.

The Evaluation kit is intended for demonstration of the measurement capabilities of the NCV77320. The kit can be used for first evaluations and is not intended for use at low and high automotive specified temperatures.

  • Demonstration of the NCV77320 Performance
  • Evaluation Platform Assisting Software
  • PC GUI Operation via USB
  • Based on the NCV77320 Inductive Position Sensor
  • Two NCV77320 Chips on Piggyback Connected to Evaluation Kit
  • Switchable ANALOG and SENT Output through Relay
  • Bootloader Application for Updating Firmware

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV77320R1GEVK

NCV77320 Evaluation Kit

Evaluation Kit

No

Active

$533.32

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

Eval Board: Manual

March 01, 2025

More Details

iNSTALL_PACKAGE

2

Software

30.27 MB

EN

Software

September 01, 2025

More Details

NCV77320R1GEVK_GERBER_FILES

0

Eval Board: Gerber

268.29 KB

EN

Eval Board: Gerber

October 01, 2023

More Details

NCV77320_SENSOR_ANALOG_BOM_ROHS

0

Eval Board: BOM

279.55 KB

EN

Eval Board: BOM

October 01, 2023

More Details

NCV77320_EVK_SCHEMATIC

0

Eval Board: Schematic

1.69 MB

EN

Eval Board: Schematic

October 01, 2023

More Details

NCV77320_60DEG_SENSOR_GERBER_FILES

0

Eval Board: Gerber

206.85 KB

EN

Eval Board: Gerber

October 01, 2023

More Details

NCV77320_SENSOR_SENT_BOM_ROHS

0

Eval Board: BOM

631.81 KB

EN

Eval Board: BOM

October 01, 2023

More Details

NCV77320_60DEG_SENSOR_ANALOG_SCHEMATIC

0

Eval Board: Schematic

631.81 KB

EN

Eval Board: Schematic

October 01, 2023

More Details

AND90226/D

P0

Application Notes

1.14 MB

EN

Application Notes

May 01, 2023

More Details

NCV77320_EVK_BOM_ROHS

0

Eval Board: Schematic

417.79 KB

EN

Eval Board: Schematic

October 01, 2023

More Details

NCV77320_60DEG_SENSOR_SENT_SCHEMATIC

0

Eval Board: Schematic

631.81 KB

EN

Eval Board: Schematic

October 01, 2023

More Details

Show More