Door Module Driver Evaluation Board

Overview

The NCV7707GEVB Evaluation Board provides a convenient method to evaluate the NCV7707, which is a powerful driver for automotive body control systems. The device is designed to control several loads in the front foor of a vehicle. The monolithic IC is able to control mirror functions like mirror positioning, heating and folding including the electro-chromic mirror feature. Besides two half-bridge outputs to control lock and safe-lock motors, the device features four high-side outputs to drive LEDs or incandescent bulbs (up to 10W). To allow maximum flexibility, all lighting outputs can be PWM controlled thru PWM inputs (external signal source) or by an internal programmable PWM generator unit. The NCV7707 is controlled thru a 24 bit SPI interface with in-fram response.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

Door Module Driver Evaluation Board

Evaluation Board

No

Active

$55

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV7707GEVB_SCHEMATIC

0

Eval Board: Schematic

367.62 KB

EN

Eval Board: Schematic

April 08, 2016

More Details

NCV7707GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

284.67 KB

EN

Eval Board: Test Procedure

April 08, 2016

More Details

NCV7707GEVB_BOM_ROHS

0

Eval Board: BOM

48.13 KB

EN

Eval Board: BOM

April 08, 2016

More Details

NCV7707GEVB_GERBER.zip

0

Eval Board: Gerber

214.02 KB

EN

Eval Board: Gerber

April 08, 2016

More Details

Show More