Door Module Driver Evaluation Board

Overview

The NCV7704GEVB Evaluation Board provides a convenient method to evaluate the NCV7704, which is a powerful driver for automotive body control systems. The device is designed to control several loads in the front foor of a vehicle. The monolithic IC is able to control mirror functions like mirror positioning, heating and folding including the electro-chromic mirror feature. Besides two half-bridge outputs to control lock and safe-lock motors, the device features four high-side outputs to drive LEDs or incandescent bulbs (up to 10W). To allow maximum flexibility, all lighting outputs can be PWM controlled thru PWM inputs (external signal source) or by an internal programmable PWM generator unit. The NCV7707 is controlled thru a 24 bit SPI interface with in-fram response.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Reference Price

NCV7704GEVB

Door Module Driver Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

Loading...

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV7704GEVB_SCHEMATIC

0

Eval Board: Schematic

427.01 KB

EN

Eval Board: Schematic

April 05, 2017

More Details

NCV7704GEVB_GERBER

0

Eval Board: Gerber

214.02 KB

EN

Eval Board: Gerber

April 05, 2017

More Details

NCV7704GEVB_BOM_ROHS

0

Eval Board: BOM

145.41 KB

EN

Eval Board: BOM

April 05, 2017

More Details

NCV7704GEVB_TEST_PROCEDURE.rev0

0

Eval Board: Test Procedure

460.8 KB

EN

Eval Board: Test Procedure

April 05, 2017

More Details

Show More